Preview - Generation
預覽
詢價
生成CAD模型
生成PDF資料表
3D
2D
CAD模型選擇
{movet/maschinenfuesse/edelstahl_hygiene/durchmesser_spindel_m30/durchmesserbereich_fussplatte_91_110mm/teknoclean_heavyload_m30_d100_asmtab.prj},{NB=MOVET+45815302(hoch00)},{TYP=45815302},{BESTNR=4061408019250},{LODLEVEL=hoch},{POS=0},{ANG=0.0},{E=65},{F=M30},{M=30},{B=150},{D=100},{SW=26},{G=22.0},{A=39},{D1=42},{D2=85},{CH=36},{H2=124},{H1=189},{SL=30000},{INFO=Download-Link},{PPATH=../../teknoclean_maschinenfuesse/parts/heavyload__asmtpl.prj},{LINK=https://www.movet.eu/docs/MARTIN/PDF/15298_15317.pdf},{ASSIPRODUCT=1},{TYPX=15302}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
TYP
Type
ⁿ/ₐ
BESTNR
Order No.
ⁿ/ₐ
E
Regulation Stroke
[mm]
F
thread
ⁿ/ₐ
B
usable thread lenght
[mm]
D
base
[mm]
SW
regulation key
[mm]
G
height base
[mm]
A
minimum installation height maschine-bottom
[mm]
D1
bushing
[mm]
D2
total height bushing
[mm]
CH
regulation key bushing
[mm]
H2
min position bushing
ⁿ/ₐ
H1
total height
ⁿ/ₐ
SL
maschine foot load
[N]
45815302
4061408019250
65
M30
150
100
26
22.0
39
42
85
36
124
189
30000
45815311
4061408102570
65
M30
200
100
26
22.0
39
42
85
36
174
239
30000
相應設備
No related equipment available
Code