Preview - Generation
預覽
詢價
生成CAD模型
生成PDF資料表
3D
2D
CAD模型選擇
{movet/maschinenfuesse/edelstahl_hygiene/durchmesser_spindel_m30/durchmesserbereich_fussplatte_131_230mm/teknoclean_heavyload_m30_d150_asmtab.prj},{NB=MOVET+45815308(hoch00)},{TYP=45815308},{BESTNR=4061408019298},{LODLEVEL=hoch},{POS=0},{ANG=0.0},{E=65},{F=M30},{M=30},{B=150},{D=150},{SW=26},{G=24.5},{A=41},{D1=42},{D2=85},{CH=36},{H2=126},{H1=191},{SL=50000},{INFO=Download-Link},{PPATH=../../teknoclean_maschinenfuesse/parts/heavyload__asmtpl.prj},{LINK=https://www.movet.eu/docs/MARTIN/PDF/15298_15317.pdf},{ASSIPRODUCT=1},{TYPX=15308}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
TYP
Type
ⁿ/ₐ
BESTNR
Order No.
ⁿ/ₐ
E
Regulation Stroke
[mm]
F
thread
ⁿ/ₐ
B
usable thread lenght
[mm]
D
base
[mm]
SW
regulation key
[mm]
G
height base
[mm]
A
minimum installation height maschine-bottom
[mm]
D1
bushing
[mm]
D2
total height bushing
[mm]
CH
regulation key bushing
[mm]
H2
min position bushing
ⁿ/ₐ
H1
total height
ⁿ/ₐ
SL
maschine foot load
[N]
45815308
4061408019298
65
M30
150
150
26
24.5
41
42
85
36
126
191
50000
45815317
4061408102631
65
M30
200
150
26
24.5
41
42
85
36
176
241
50000
相應設備
No related equipment available
Code