Preview - Generation
預覽
詢價
生成CAD模型
生成PDF資料表
3D
2D
CAD模型選擇
{movet/maschinenfuesse/edelstahl_hygiene/durchmesser_spindel_m24/durchmesserbereich_fussplatte_91_110mm/teknoclean_heavyload_m24_d100_asmtab.prj},{NB=MOVET+45815301(hoch00)},{TYP=45815301},{BESTNR=4061408019243},{LODLEVEL=hoch},{POS=0},{ANG=0.0},{E=65},{F=M24},{M=24},{B=150},{D=100},{SW=20},{G=22.0},{A=38},{D1=35},{D2=85},{CH=30},{H2=123},{H1=188},{SL=30000},{INFO=Download-Link},{PPATH=../../teknoclean_maschinenfuesse/parts/heavyload__asmtpl.prj},{LINK=https://www.movet.eu/docs/MARTIN/PDF/15298_15317.pdf},{ASSIPRODUCT=1},{TYPX=15301}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
TYP
Type
ⁿ/ₐ
BESTNR
Order No.
ⁿ/ₐ
E
Regulation Stroke
[mm]
F
thread
ⁿ/ₐ
B
usable thread lenght
[mm]
D
base
[mm]
SW
regulation key
[mm]
G
height base
[mm]
A
minimum installation height maschine-bottom
[mm]
D1
bushing
[mm]
D2
total height bushing
[mm]
CH
regulation key bushing
[mm]
H2
min position bushing
ⁿ/ₐ
H1
total height
ⁿ/ₐ
SL
maschine foot load
[N]
45815301
4061408019243
65
M24
150
100
20
22.0
38
35
85
30
123
188
30000
45815310
4061408102136
65
M24
200
100
26
22.0
38
35
85
30
173
238
30000
相應設備
No related equipment available
Code