Preview - Generation
預覽
詢價
生成CAD模型
生成PDF資料表
3D
2D
CAD模型選擇
{movet/maschinenfuesse/edelstahl_hygiene/durchmesser_spindel_m24/durchmesserbereich_fussplatte_111_130mm/teknoclean_heavyload_m24_d120_asmtab.prj},{NB=MOVET+45815304(hoch00)},{TYP=45815304},{BESTNR=4061408012732},{LODLEVEL=hoch},{POS=0},{ANG=0.0},{E=65},{F=M24},{M=24},{B=150},{D=120},{SW=20},{G=22.0},{A=38},{D1=35},{D2=85},{CH=30},{H2=123},{H1=188},{SL=40000},{INFO=Download-Link},{PPATH=../../teknoclean_maschinenfuesse/parts/heavyload__asmtpl.prj},{LINK=https://www.movet.eu/docs/MARTIN/PDF/15298_15317.pdf},{ASSIPRODUCT=1},{TYPX=15304}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
TYP
Type
ⁿ/ₐ
BESTNR
Order No.
ⁿ/ₐ
E
Regulation Stroke
[mm]
F
thread
ⁿ/ₐ
B
usable thread lenght
[mm]
D
base
[mm]
SW
regulation key
[mm]
G
height base
[mm]
A
minimum installation height maschine-bottom
[mm]
D1
bushing
[mm]
D2
total height bushing
[mm]
CH
regulation key bushing
[mm]
H2
min position bushing
ⁿ/ₐ
H1
total height
ⁿ/ₐ
SL
maschine foot load
[N]
45815304
4061408012732
65
M24
150
120
20
22.0
38
35
85
30
123
188
40000
45815313
4061408102594
65
M24
200
120
20
22.0
38
35
85
30
173
238
40000
相應設備
No related equipment available
Code