Preview - Generation
預覽
詢價
生成CAD模型
生成PDF資料表
3D
2D
CAD模型選擇
{movet/maschinenfuesse/edelstahl_hygiene/durchmesser_spindel_m20/durchmesserbereich_fussplatte_131_230mm/teknoclean_heavyload_m20_d150_asmtab.prj},{NB=MOVET+45815306(hoch00)},{TYP=45815306},{BESTNR=4061408019281},{LODLEVEL=hoch},{POS=0},{ANG=0.0},{E=65},{F=M20},{M=20},{B=150},{D=150},{SW=17},{G=24.5},{A=39},{D1=30},{D2=85},{CH=26},{H2=124},{H1=189},{SL=50000},{INFO=Download-Link},{PPATH=../../teknoclean_maschinenfuesse/parts/heavyload__asmtpl.prj},{LINK=https://www.movet.eu/docs/MARTIN/PDF/15298_15317.pdf},{ASSIPRODUCT=1},{TYPX=15306}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
TYP
Type
ⁿ/ₐ
BESTNR
Order No.
ⁿ/ₐ
E
Regulation Stroke
[mm]
F
thread
ⁿ/ₐ
B
usable thread lenght
[mm]
D
base
[mm]
SW
regulation key
[mm]
G
height base
[mm]
A
minimum installation height maschine-bottom
[mm]
D1
bushing
[mm]
D2
total height bushing
[mm]
CH
regulation key bushing
[mm]
H2
min position bushing
ⁿ/ₐ
H1
total height
ⁿ/ₐ
SL
maschine foot load
[N]
45815306
4061408019281
65
M20
150
150
17
24.5
39
30
85
26
124
189
50000
45815315
4061408102617
65
M20
200
150
17
24.5
39
30
85
26
174
239
50000
相應設備
No related equipment available
Code