Preview - Generation
預覽
詢價
生成CAD模型
生成PDF資料表
3D
2D
CAD模型選擇
{movet/maschinenfuesse/edelstahl_hygiene/durchmesser_spindel_m20/durchmesserbereich_fussplatte_111_130mm/teknoclean_heavyload_m20_d120_asmtab.prj},{NB=MOVET+45815303(hoch00)},{TYP=45815303},{BESTNR=4061408019267},{LODLEVEL=hoch},{POS=0},{ANG=0.0},{E=65},{F=M20},{M=20},{B=150},{D=120},{SW=17},{G=22.0},{A=37},{D1=30},{D2=85},{CH=26},{H2=122},{H1=187},{SL=40000},{INFO=Download-Link},{PPATH=../../teknoclean_maschinenfuesse/parts/heavyload__asmtpl.prj},{LINK=https://www.movet.eu/docs/MARTIN/PDF/15298_15317.pdf},{ASSIPRODUCT=1},{TYPX=15303}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
TYP
Type
ⁿ/ₐ
BESTNR
Order No.
ⁿ/ₐ
E
Regulation Stroke
[mm]
F
thread
ⁿ/ₐ
B
usable thread lenght
[mm]
D
base
[mm]
SW
regulation key
[mm]
G
height base
[mm]
A
minimum installation height maschine-bottom
[mm]
D1
bushing
[mm]
D2
total height bushing
[mm]
CH
regulation key bushing
[mm]
H2
min position bushing
ⁿ/ₐ
H1
total height
ⁿ/ₐ
SL
maschine foot load
[N]
45815303
4061408019267
65
M20
150
120
17
22.0
37
30
85
26
122
187
40000
45815312
4061408102587
65
M20
200
120
17
22.0
37
30
85
26
172
237
40000
相應設備
No related equipment available
Code