Preview - Generation
預覽
詢價
生成CAD模型
生成PDF資料表
3D
2D
CAD模型選擇
{movet/maschinenfuesse/edelstahl_hygiene/durchmesser_spindel_m16/durchmesserbereich_fussplatte_91_110mm/teknoclean_heavyload_m16_d100_asmtab.prj},{NB=MOVET+45815299(hoch00)},{TYP=45815299},{BESTNR=4061408019236},{LODLEVEL=hoch},{POS=0},{ANG=0.0},{E=65},{F=M16},{M=16},{B=150},{D=100},{SW=17},{G=22.0},{A=37},{D1=24},{D2=85},{CH=20},{H2=122},{H1=187},{SL=30000},{INFO=Download-Link},{PPATH=../../teknoclean_maschinenfuesse/parts/heavyload__asmtpl.prj},{LINK=https://www.movet.eu/docs/MARTIN/PDF/15298_15317.pdf},{ASSIPRODUCT=1},{TYPX=15299}
過濾設置
運行過濾
刪除篩檢程式
取消
1
TYP
Type
ⁿ/ₐ
BESTNR
Order No.
ⁿ/ₐ
E
Regulation Stroke
[mm]
F
thread
ⁿ/ₐ
B
usable thread lenght
[mm]
D
base
[mm]
SW
regulation key
[mm]
G
height base
[mm]
A
minimum installation height maschine-bottom
[mm]
D1
bushing
[mm]
D2
total height bushing
[mm]
CH
regulation key bushing
[mm]
H2
min position bushing
ⁿ/ₐ
H1
total height
ⁿ/ₐ
SL
maschine foot load
[N]
45815299
4061408019236
65
M16
150
100
17
22.0
37
24
85
20
122
187
30000
相應設備
No related equipment available
Code