Preview - Generation
預覽
詢價
生成CAD模型
生成PDF資料表
3D
2D
CAD模型選擇
{movet/maschinenfuesse/edelstahl_hygiene/durchmesser_spindel_m16/durchmesserbereich_fussplatte_71_90mm/teknoclean_blechteller_m16_d85_asmtab.prj},{NB=MOVET+45815800/V(hoch00)},{TYP=45815800/V},{BESTNR=4061408030255},{LODLEVEL=hoch},{POS=0},{ANG=0.0},{E=40},{F=M16},{M=16},{B=125},{D=85},{SW=13},{G=24},{A=37},{D1=24},{D2=24},{CH=20},{H2=97},{H1=162},{SL=12000},{INFO=Download-Link},{PPATH=../../teknoclean_maschinenfuesse/parts/blechteller_asmtpl.prj},{LINK=https://www.movet.eu/docs/MARTIN/PDF/15800_v_15817_v.pdf},{ASSIPRODUCT=1},{TYPX=15800/V}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
TYP
Type
ⁿ/ₐ
BESTNR
Order No.
ⁿ/ₐ
E
Regulation Stroke
[mm]
F
thread
ⁿ/ₐ
B
usable thread lenght
[mm]
D
base
[mm]
SW
regulation key
[mm]
G
height base
[mm]
A
minimum installation height maschine-bottom
[mm]
D1
bushing
[mm]
D2
total height bushing
[mm]
CH
regulation key bushing
[mm]
H2
min position bushing
ⁿ/ₐ
H1
total height
ⁿ/ₐ
SL
maschine foot load
[N]
45815800/V
4061408030255
40
M16
125
85
13
24
37
24
24
20
97
162
12000
45815802/V
4061408037155
65
M16
150
85
13
24
37
24
24
20
122
187
12000
相應設備
No related equipment available
Code