Preview - Generation
預覽
詢價
生成CAD模型
生成PDF資料表
3D
2D
CAD模型選擇
{movet/maschinenfuesse/edelstahl_hygiene/durchmesser_spindel_m16/durchmesserbereich_fussplatte_111_130mm/teknoclean_blechteller_m16_d123_asmtab.prj},{NB=MOVET+45815806/V(hoch00)},{TYP=45815806/V},{BESTNR=4061408030262},{LODLEVEL=hoch},{POS=0},{ANG=0.0},{E=65},{F=M16},{M=16},{B=150},{D=123},{SW=13},{G=30},{A=43},{D1=24},{D2=30},{CH=20},{H2=128},{H1=193},{SL=20000},{INFO=Download-Link},{PPATH=../../teknoclean_maschinenfuesse/parts/blechteller_asmtpl.prj},{LINK=https://www.movet.eu/docs/MARTIN/PDF/15800_v_15817_v.pdf},{ASSIPRODUCT=1},{TYPX=15806/V}
過濾設置
運行過濾
刪除篩檢程式
取消
1
TYP
Type
ⁿ/ₐ
BESTNR
Order No.
ⁿ/ₐ
E
Regulation Stroke
[mm]
F
thread
ⁿ/ₐ
B
usable thread lenght
[mm]
D
base
[mm]
SW
regulation key
[mm]
G
height base
[mm]
A
minimum installation height maschine-bottom
[mm]
D1
bushing
[mm]
D2
total height bushing
[mm]
CH
regulation key bushing
[mm]
H2
min position bushing
ⁿ/ₐ
H1
total height
ⁿ/ₐ
SL
maschine foot load
[N]
45815806/V
4061408030262
65
M16
150
123
13
30
43
24
30
20
128
193
20000
相應設備
No related equipment available
Code