Preview - Generation
預覽
詢價
生成CAD模型
生成PDF資料表
3D
2D
CAD模型選擇
{movet/maschinenfuesse/stahl_vulkanisiert/durchmesser_spindel_m20/durchmesserbereich_fussplatte_91_110mm/vulcanized_stahl_mit_befestigungslasche_asmtab.prj},{NB=MOVET+45826116/F(hoch0)},{TYP=45826116/F},{BESTNR=4061408077076},{LODLEVEL=hoch},{ANG=0.0},{BES=M20x150},{A=38.5},{B=150},{D=100},{CH=20},{F=M20},{M=20},{G=28},{H=188.5},{I=69},{SL=15000},{INFO=Download-Link},{TYPX=26116/F},{PPATH=../../parts/vulcanized_stahl_mit_befestigungslasche_asmtpl.prj},{LINK=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
TYP
Type
ⁿ/ₐ
BESTNR
Order No.
ⁿ/ₐ
BES
Description
ⁿ/ₐ
A
Minimum installation height maschine-bottom
[mm]
B
Usable thread lenght
[mm]
D
Base
[mm]
CH
Regulation key
[mm]
F
Thread
ⁿ/ₐ
G
Height base
[mm]
H
Total height
[mm]
I
[mm]
SL
Maschine foot load
[N]
45826116/F
4061408077076
M20x150
38.5
150
100
20
M20
28
188.5
69
15000
45826120/F
4061408072637
M20x200
38.5
200
100
20
M20
28
238.5
69
15000
相應設備
No related equipment available
Code