Preview - Generation
預覽
詢價
生成CAD模型
生成PDF資料表
3D
2D
CAD模型選擇
{movet/maschinenfuesse/stahl_vulkanisiert/durchmesser_spindel_m16/durchmesserbereich_fussplatte_51_70mm/vulcanized_stahl_mit_befestigungslasche_asmtab.prj},{NB=MOVET+45825882/F(hoch0)},{TYP=45825882/F},{BESTNR=4061408107582},{LODLEVEL=hoch},{ANG=0.0},{BES=M16X100},{A=32},{B=100},{D=60},{CH=16},{F=M16},{M=16},{G=22},{H=132},{I=45},{SL=7000},{INFO=Download-Link},{TYPX=25882/F},{PPATH=../../parts/vulcanized_stahl_mit_befestigungslasche_asmtpl.prj},{LINK=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
TYP
Type
ⁿ/ₐ
BESTNR
Order No.
ⁿ/ₐ
BES
Description
ⁿ/ₐ
A
Minimum installation height maschine-bottom
[mm]
B
Usable thread lenght
[mm]
D
Base
[mm]
CH
Regulation key
[mm]
F
Thread
ⁿ/ₐ
G
Height base
[mm]
H
Total height
[mm]
I
[mm]
SL
Maschine foot load
[N]
45825880/F
4061408107575
M16X75
32
75
60
16
M16
22
107
45
7000
45825882/F
4061408107582
M16X100
32
100
60
16
M16
22
132
45
7000
45825884/F
4061408107599
M16X150
32
150
60
16
M16
22
182
45
7000
45825886/F
4061408107605
M16X200
32
200
60
16
M16
22
232
45
7000
相應設備
No related equipment available
Code