Preview - Generation
預覽
詢價
生成CAD模型
生成PDF資料表
3D
2D
CAD模型選擇
{movet/maschinenfuesse/stahl_vulkanisiert/durchmesser_spindel_m14/durchmesserbereich_fussplatte_51_70mm/vulcanized_stahl_mit_befestigungslasche_asmtab.prj},{NB=MOVET+45825870/F(hoch0)},{TYP=45825870/F},{BESTNR=4061408107544},{LODLEVEL=hoch},{ANG=0.0},{BES=M14X50},{A=32.0},{B=50},{D=60},{CH=14},{F=M14},{M=14},{G=22},{H=82.0},{I=45},{SL=7000},{INFO=Download-Link},{TYPX=25870/F},{PPATH=../../parts/vulcanized_stahl_mit_befestigungslasche_asmtpl.prj},{LINK=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
TYP
Type
ⁿ/ₐ
BESTNR
Order No.
ⁿ/ₐ
BES
Description
ⁿ/ₐ
A
Minimum installation height maschine-bottom
[mm]
B
Usable thread lenght
[mm]
D
Base
[mm]
CH
Regulation key
[mm]
F
Thread
ⁿ/ₐ
G
Height base
[mm]
H
Total height
[mm]
I
[mm]
SL
Maschine foot load
[N]
45825870/F
4061408107544
M14X50
32.0
50
60
14
M14
22
82.0
45
7000
45825872/F
4061408107551
M14X100
32.0
100
60
14
M14
22
132.0
45
7000
45825874/F
4061408107568
M14X150
32.0
150
60
14
M14
22
182.0
45
7000
相應設備
No related equipment available
Code