Preview - Generation
預覽
詢價
生成CAD模型
生成PDF資料表
3D
2D
CAD模型選擇
{movet/maschinenfuesse/stahl_vulkanisiert/durchmesser_spindel_m12/durchmesserbereich_fussplatte_71_90mm/vulcanized_stahl_mit_befestigungslasche_asmtab.prj},{NB=MOVET+45826010/F(hoch0)},{TYP=45826010/F},{BESTNR=4061408091843},{LODLEVEL=hoch},{ANG=0.0},{BES=M12x50},{A=35},{B=50},{D=80},{CH=14},{F=M12},{M=12},{G=25},{H=85},{I=54},{SL=10000},{INFO=Download-Link},{TYPX=26010/F},{PPATH=../../parts/vulcanized_stahl_mit_befestigungslasche_asmtpl.prj},{LINK=https://www.movet.eu/docs/MARTIN/PDF/26000_f_26042_f.pdf}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
TYP
Type
ⁿ/ₐ
BESTNR
Order No.
ⁿ/ₐ
BES
Description
ⁿ/ₐ
A
Minimum installation height maschine-bottom
[mm]
B
Usable thread lenght
[mm]
D
Base
[mm]
CH
Regulation key
[mm]
F
Thread
ⁿ/ₐ
G
Height base
[mm]
H
Total height
[mm]
I
[mm]
SL
Maschine foot load
[N]
45826010/F
4061408091843
M12x50
35
50
80
14
M12
25
85
54
10000
45826014/F
4061408026210
M12x100
35
100
80
14
M12
25
135
54
10000
45826018/F
4061408035779
M12x150
35
150
80
14
M12
25
185
54
10000
相應設備
No related equipment available
Code