Preview - Generation
預覽
詢價
生成CAD模型
生成PDF資料表
3D
2D
CAD模型選擇
{movet/maschinenfuesse/edelstahl_vulkanisiert/durchmesser_spindel_m12/durchmesserbereich_fussplatte_51_70mm/edelstahl_vulcanized_m12_d60_asmtab.prj},{NB=MOVET+45824618(hoch0)},{TYP=45824618},{BESTNR=4061408106677},{LODLEVEL=hoch},{ANG=0.0},{BES=M12X150},{A=32},{B=150},{D=60},{CH=14},{F=M12},{M=12},{G=22},{H=182},{SL=7000},{INFO=Download-Link},{PPATH=../../edelstahl_maschinenfuesse/parts/vulcanized_asmtpl.prj},{LINK=https://www.movet.eu/docs/MARTIN/PDF/24510_24924.pdf},{TYPX=24618},{COLVIS=Black},{VERS=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
TYP
Type
ⁿ/ₐ
BESTNR
Order No.
ⁿ/ₐ
BES
Description
ⁿ/ₐ
A
minimum installation height maschine-bottom
[mm]
B
usable thread lenght
[mm]
D
base
[mm]
CH
regulation key
[mm]
F
thread
ⁿ/ₐ
G
height base
[mm]
H
total height
ⁿ/ₐ
SL
maschine foot load
[N]
45824610
4061408106639
M12X50
32
50
60
14
M12
22
82
7000
45824612
4061408106646
M12X75
32
75
60
14
M12
22
107
7000
45824614
4061408106653
M12X100
32
100
60
14
M12
22
132
7000
45824616
4061408106660
M12X125
32
125
60
14
M12
22
157
7000
45824618
4061408106677
M12X150
32
150
60
14
M12
22
182
7000
45824610/EB
4061408124756
M12X50
32
50
60
14
M12
22
82
7000
45824612/EB
4061408124770
M12X75
32
75
60
14
M12
22
107
7000
45824614/EB
4061408119882
M12X100
32
100
60
14
M12
22
132
7000
45824616/EB
4061408124794
M12X125
32
125
60
14
M12
22
157
7000
45824618/EB
4061408124817
M12X150
32
150
60
14
M12
22
182
7000
相應設備
No related equipment available
Code