Preview - Generation
預覽
詢價
生成CAD模型
生成PDF資料表
3D
2D
CAD模型選擇
{movet/maschinenfuesse/edelstahl_blech/durchmesser_spindel_m20_/durchmesserbereich_fussplatte_71_90mm/e_pressed_line_v_base_85_with_2_bores_asmtab.prj},{NB=MOVET+45815694/V(hoch0)},{TYP=45815694/V},{BESTNR=4061408084197},{LODLEVEL=hoch},{ANG=0.0},{BES=M20x100},{S=8},{B=100},{D=85},{CH=17},{F=M20},{M=20},{G=16},{H=128},{SL=15000},{INFO=Download-Link},{LINK=https://www.movet.eu/docs/MARTIN/PDF/15688_15698.pdf},{TYPX=15694/V},{PPATH=../../parts/pressed_line_base/pressed_line_v_base_85_with_2_bores/e_pressed_line_v_base_85_with_2_bores_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
TYP
Type
ⁿ/ₐ
BESTNR
Order No.
ⁿ/ₐ
BES
Description
ⁿ/ₐ
S
base thickness
[mm]
B
usable thread lenght
[mm]
D
base diameter
[mm]
CH
regulation key
[mm]
F
thread
ⁿ/ₐ
G
height base
[mm]
H
total height
[mm]
SL
maschine foot load
[N]
45815694/V
4061408084197
M20x100
8
100
85
17
M20
16
128
15000
45815696/V
4061408084180
M20x150
8
150
85
17
M20
16
178
15000
45815698/V
4061408083473
M20x200
8
200
85
17
M20
16
228
15000
相應設備
No related equipment available
Code