Preview - Generation
預覽
詢價
生成CAD模型
生成PDF資料表
3D
2D
CAD模型選擇
{movet/maschinenfuesse/edelstahl_blech/durchmesser_spindel_m20_/durchmesserbereich_fussplatte_111_130mm/e_pressed_line_v_base_123_with_4_bores_asmtab.prj},{NB=MOVET+45815706/V(hoch0)},{TYP=45815706/V},{BESTNR=4061408034987},{LODLEVEL=hoch},{ANG=0.0},{BES=M20x100},{S=7},{B=100},{D=123},{CH=17},{F=M20},{M=20},{G=23.5},{H=137},{SL=20000},{INFO=Download-Link},{LINK=https://www.movet.eu/docs/MARTIN/PDF/15700_v_15722_v.pdf},{TYPX=15706/V},{PPATH=../../parts/pressed_line_base/pressed_line_v_base_123_with_4_bores/e_pressed_line_v_base_123_with_4_bores_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
TYP
Type
ⁿ/ₐ
BESTNR
Order No.
ⁿ/ₐ
BES
Description
ⁿ/ₐ
S
base thickness
[mm]
B
usable thread lenght
[mm]
D
base diameter
[mm]
CH
regulation key
[mm]
F
thread
ⁿ/ₐ
G
height base
[mm]
H
total height
[mm]
SL
maschine foot load
[N]
45815706/V
4061408034987
M20x100
7
100
123
17
M20
23.5
137
20000
45815708/V
4061408086252
M20x150
7
150
123
17
M20
23.5
187
20000
45815710/V
4061408086269
M20x200
7
200
123
17
M20
23.5
237
20000
相應設備
No related equipment available
Code