Preview - Generation
預覽
詢價
生成CAD模型
生成PDF資料表
3D
2D
CAD模型選擇
{movet/maschinenfuesse/edelstahl_blech/durchmesser_spindel_m20_/durchmesserbereich_fussplatte_71_90mm/e_pressed_line_base_85_with_2_bores_asmtab.prj},{NB=MOVET+45815694(hoch0)},{TYP=45815694},{BESTNR=4061408084173},{LODLEVEL=hoch},{ANG=0.0},{BES=M20x100},{S=3},{B=100},{D=85},{CH=17},{F=M20},{M=20},{G=13},{H=125},{SL=15000},{INFO=Download-Link},{LINK=https://www.movet.eu/docs/MARTIN/PDF/15688_15698.pdf},{TYPX=15694},{PPATH=../../parts/pressed_line_base/pressed_line_base_85_with_2_bores/e_pressed_line_base_85_with_2_bores_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
TYP
Type
ⁿ/ₐ
BESTNR
Order No.
ⁿ/ₐ
BES
Description
ⁿ/ₐ
S
base thickness
[mm]
B
usable thread lenght
[mm]
D
base diameter
[mm]
CH
regulation key
[mm]
F
thread
ⁿ/ₐ
G
height base
[mm]
H
total height
[mm]
SL
maschine foot load
[N]
45815694
4061408084173
M20x100
3
100
85
17
M20
13
125
15000
45815696
4061408022083
M20x150
3
150
85
17
M20
13
175
15000
45815698
4061408022090
M20x200
3
200
85
17
M20
13
225
15000
相應設備
No related equipment available
Code