Preview - Generation
預覽
詢價
生成CAD模型
生成PDF資料表
3D
2D
CAD模型選擇
{movet/maschinenfuesse/edelstahl_blech/durchmesser_spindel_m20_/halbdurchmesserbereich_fussplatte_80_110mm/e_pressed_line_base_80x112_with_2_bores_asmtab.prj},{NB=MOVET+45815734/FIX(hoch0)},{TYP=45815734/FIX},{BESTNR=4061408079872},{LODLEVEL=hoch},{ANG=0.0},{BES=M20x150},{S=3},{B=150},{A=40.5},{CH=17},{F=M20},{M=20},{G=19},{H=190.5},{SL=20000},{INFO=Download-Link},{LINK=https://www.movet.eu/docs/MARTIN/PDF/15730_fix_15750_fix.pdf},{TYPX=15734/FIX},{PPATH=../../parts/pressed_line_base/pressed_line_base_80x112_with_2_bores/e_pressed_line_base_80x112_with_2_bores_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
TYP
Type
ⁿ/ₐ
BESTNR
Order No.
ⁿ/ₐ
BES
Description
ⁿ/ₐ
S
base thickness
[mm]
B
usable thread lenght
[mm]
A
minimum installation height maschine-bottom
[mm]
CH
regulation key
[mm]
F
thread
ⁿ/ₐ
G
height base
[mm]
H
total height
[mm]
SL
maschine foot load
[N]
45815734/FIX
4061408079872
M20x150
3
150
40.5
17
M20
19
190.5
20000
45815736/FIX
4061408079889
M20x200
3
200
40.5
17
M20
19
240.5
20000
相應設備
No related equipment available
Code