Preview - Generation
預覽
詢價
生成CAD模型
生成PDF資料表
3D
2D
CAD模型選擇
{movet/maschinenfuesse/edelstahl_blech/durchmesser_spindel_m16/durchmesserbereich_fussplatte_mit_2_loch_132mm/e_pressed_line_base_65_with_1_2_bores_base_asmtab.prj},{NB=MOVET+45815854(hoch0)},{TYP=45815854},{BESTNR=4061408095940},{HIDDEN=1},{LODLEVEL=hoch},{ANG=0.0},{BES=M16x150},{S=3},{B=150},{A=29},{CH=13},{F=M16},{M=16},{G=11},{H=179},{H1=182},{SL=20000},{INFO=Download-Link},{LINK=https://www.movet.eu/docs/MARTIN/PDF/15840_15860.pdf},{TYPX=15854},{BORESX=2},{ASX=},{PPATH=../../parts/pressed_line_base/pressed_line_base_65_with_1_2_bores/e_pressed_line_base_65_with_1_2_bores_base_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
TYP
Type
ⁿ/ₐ
BESTNR
Order No.
ⁿ/ₐ
BES
Description
ⁿ/ₐ
S
base thickness
[mm]
B
usable thread lenght
[mm]
A
minimum installation height maschine-bottom
[mm]
CH
regulation key
[mm]
F
thread
ⁿ/ₐ
G
height base
[mm]
H
total height
[mm]
H1
total height
[mm]
SL
maschine foot load
[N]
45815852
4061408095926
M16x100
3
100
29
13
M16
11
129
132
20000
45815854
4061408095940
M16x150
3
150
29
13
M16
11
179
182
20000
45815856
4061408095964
M16x200
3
200
29
13
M16
11
229
232
20000
45815856/G
4061408114283
M16x200
3
200
29
13
M16
11
229
232
20000
相應設備
No related equipment available
Code