Preview - Generation
預覽
詢價
生成CAD模型
生成PDF資料表
3D
2D
CAD模型選擇
{movet/maschinenfuesse/stahl_blech/durchmesser_spindel_m16/durchmesserbereich_fussplatte_51_70mm/pressed_line_base_65_asmtab.prj},{NB=MOVET+45815818(hoch0)},{TYP=45815818},{BESTNR=4061408095919},{LODLEVEL=hoch},{ANG=0.0},{BES=M16x100},{S=3},{B=100},{A=22.5},{CH=13},{F=M16},{M=15},{G=11},{H=122.5},{SL=20000},{INFO=Download-Link},{LINK=https://www.movet.eu/docs/MARTIN/PDF/15814_15792.pdf},{TYPX=15818},{PPATH=../../parts/pressed_line_base/pressed_line_base_65/pressed_line_base_65_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
TYP
Type
ⁿ/ₐ
BESTNR
Order No.
ⁿ/ₐ
BES
Description
ⁿ/ₐ
S
base thickness
[mm]
B
usable thread lenght
[mm]
A
minimum installation height maschine-bottom
[mm]
CH
regulation key
[mm]
F
thread
ⁿ/ₐ
G
height base
[mm]
H
total height
[mm]
SL
maschine foot load
[N]
45815818
4061408095919
M16x100
3
100
22.5
13
M16
11
122.5
20000
45815820
4061408095933
M16x150
3
150
22.5
13
M16
11
172.5
20000
45815822
4061408095957
M16x200
3
200
22.5
13
M16
11
222.5
20000
相應設備
No related equipment available
Code