Preview - Generation
預覽
詢價
生成CAD模型
生成PDF資料表
3D
2D
CAD模型選擇
{movet/maschinenfuesse/edelstahl_blech/durchmesser_spindel_m20_/durchmesserbereich_fussplatte_51_70mm/e_pressed_line_base_65_asmtab.prj},{NB=MOVET+45815884(hoch0)},{TYP=45815884},{BESTNR=4061408096053},{LODLEVEL=hoch},{ANG=0.0},{BES=M20x150},{S=3},{B=150},{A=24.5},{CH=17},{F=M20},{M=20},{G=11},{H=174.5},{SL=20000},{INFO=Download-Link},{LINK=https://www.movet.eu/docs/MARTIN/PDF/15874_15872.pdf},{TYPX=15884},{PPATH=../../parts/pressed_line_base/pressed_line_base_65/e_pressed_line_base_65_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
TYP
Type
ⁿ/ₐ
BESTNR
Order No.
ⁿ/ₐ
BES
Description
ⁿ/ₐ
S
base thickness
[mm]
B
usable thread lenght
[mm]
A
minimum installation height maschine-bottom
[mm]
CH
regulation key
[mm]
F
thread
ⁿ/ₐ
G
height base
[mm]
H
total height
[mm]
SL
maschine foot load
[N]
45815884
4061408096053
M20x150
3
150
24.5
17
M20
11
174.5
20000
45815886
4061408096060
M20x200
3
200
24.5
17
M20
11
224.5
20000
相應設備
No related equipment available
Code