Preview - Generation
預覽
詢價
生成CAD模型
生成PDF資料表
3D
2D
CAD模型選擇
{movet/maschinenfuesse/stahl_blech/durchmesser_spindel_m30/durchmesserbereich_fussplatte_111_130mm/pressed_line_base_124_with_4_bores_asmtab.prj},{NB=MOVET+45815648Z(hoch0)},{TYP=45815648Z},{BESTNR=4061408021512},{LODLEVEL=hoch},{ANG=0.0},{BES=M30x250},{S=4},{B=250},{D=124},{CH=26},{F=M30},{M=30},{G=20.5},{H=285},{SL=35000},{INFO=Download-Link},{LINK=https://www.movet.eu/docs/MARTIN/PDF/15600z_15636z_fix.pdf},{TYPX=15648Z},{PPATH=../../parts/pressed_line_base/pressed_line_base_124_with_4_bores/pressed_line_base_124_with_4_bores_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
TYP
Type
ⁿ/ₐ
BESTNR
Order No.
ⁿ/ₐ
BES
Description
ⁿ/ₐ
S
base thickness
[mm]
B
usable thread lenght
[mm]
D
base diameter
[mm]
CH
regulation key
[mm]
F
thread
ⁿ/ₐ
G
height base
[mm]
H
total height
[mm]
SL
maschine foot load
[N]
45815640Z
4061408017836
M30x150
4
150
124
26
M30
20.5
185
35000
45815644Z
4061408037513
M30x200
4
200
124
26
M30
20.5
235
35000
45815648Z
4061408021512
M30x250
4
250
124
26
M30
20.5
285
35000
45815642C
4061408113477
M30x150
4
150
124
26
M30
20.5
185
35000
45815646C
4061408113484
M30x200
4
200
124
26
M30
20.5
235
35000
45815650C
4061408113491
M30x250
4
250
124
26
M30
20.5
285
35000
相應設備
No related equipment available
Code