Preview - Generation
預覽
詢價
生成CAD模型
生成PDF資料表
3D
2D
CAD模型選擇
{movet/maschinenfuesse/stahl_blech/durchmesser_spindel_m24/durchmesserbereich_fussplatte_111_130mm/pressed_line_base_124_with_4_bores_asmtab.prj},{NB=MOVET+45815636Z(hoch0)},{TYP=45815636Z},{BESTNR=4061408030866},{LODLEVEL=hoch},{ANG=0.0},{BES=M24x200},{S=4},{B=200},{D=124},{CH=20},{F=M24},{M=24},{G=20.5},{H=234},{SL=30000},{INFO=Download-Link},{LINK=https://www.movet.eu/docs/MARTIN/PDF/15600z_15636z_fix.pdf},{TYPX=15636Z},{PPATH=../../parts/pressed_line_base/pressed_line_base_124_with_4_bores/pressed_line_base_124_with_4_bores_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
TYP
Type
ⁿ/ₐ
BESTNR
Order No.
ⁿ/ₐ
BES
Description
ⁿ/ₐ
S
base thickness
[mm]
B
usable thread lenght
[mm]
D
base diameter
[mm]
CH
regulation key
[mm]
F
thread
ⁿ/ₐ
G
height base
[mm]
H
total height
[mm]
SL
maschine foot load
[N]
45815628Z
4061408073566
M24x100
4
100
124
20
M24
20.5
134
30000
45815632Z
4061408029754
M24x150
4
150
124
20
M24
20.5
184
30000
45815636Z
4061408030866
M24x200
4
200
124
20
M24
20.5
234
30000
45815630C
4061408113446
M24x100
4
100
124
20
M24
20.5
134
30000
45815634C
4061408113453
M24x150
4
150
124
20
M24
20.5
184
30000
45815638C
4061408113460
M24x200
4
200
124
20
M24
20.5
234
30000
相應設備
No related equipment available
Code