Preview - Generation
預覽
詢價
生成CAD模型
生成PDF資料表
3D
2D
CAD模型選擇
{movet/maschinenfuesse/stahl_blech/durchmesser_spindel_m16/durchmesserbereich_fussplatte_111_130mm/pressed_line_base_124_with_4_bores_asmtab.prj},{NB=MOVET+45815608Z(hoch0)},{TYP=45815608Z},{BESTNR=4061408027323},{LODLEVEL=hoch},{ANG=0.0},{BES=M16x175},{S=4},{B=175},{D=124},{CH=17},{F=M16},{M=16},{G=20.5},{H=209},{SL=20000},{INFO=Download-Link},{LINK=https://www.movet.eu/docs/MARTIN/PDF/15600z_15636z_fix.pdf},{TYPX=15608Z},{PPATH=../../parts/pressed_line_base/pressed_line_base_124_with_4_bores/pressed_line_base_124_with_4_bores_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
TYP
Type
ⁿ/ₐ
BESTNR
Order No.
ⁿ/ₐ
BES
Description
ⁿ/ₐ
S
base thickness
[mm]
B
usable thread lenght
[mm]
D
base diameter
[mm]
CH
regulation key
[mm]
F
thread
ⁿ/ₐ
G
height base
[mm]
H
total height
[mm]
SL
maschine foot load
[N]
45815600Z
4061408017478
M16x100
4
100
124
17
M16
20.5
134
20000
45815604Z
4061408080533
M16x150
4
150
124
17
M16
20.5
184
20000
45815608Z
4061408027323
M16x175
4
175
124
17
M16
20.5
209
20000
45815602C
4061408021499
M16x100
4
100
124
17
M16
20.5
134
20000
45815606C
4061408020904
M16x150
4
150
124
17
M16
20.5
184
20000
45815610C
4061408021505
M16x175
4
175
124
17
M16
20.5
209
20000
相應設備
No related equipment available
Code