Preview - Generation
預覽
詢價
生成CAD模型
生成PDF資料表
3D
2D
CAD模型選擇
{movet/maschinenfuesse/edelstahl_blech/durchmesser_spindel_m30/durchmesserbereich_fussplatte_111_130mm/e_pressed_line_base_123_with_4_bores_asmtab.prj},{NB=MOVET+45815718(hoch0)},{TYP=45815718},{BESTNR=4061408086283},{LODLEVEL=hoch},{ANG=0.0},{BES=M30x150},{S=4},{B=150},{D=123},{CH=26},{F=M30},{M=30},{G=20.5},{H=185},{SL=35000},{INFO=Download-Link},{LINK=https://www.movet.eu/docs/MARTIN/PDF/15700_15722.pdf},{TYPX=15718},{PPATH=../../parts/pressed_line_base/pressed_line_base_123_with_4_bores/e_pressed_line_base_123_with_4_bores_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
TYP
Type
ⁿ/ₐ
BESTNR
Order No.
ⁿ/ₐ
BES
Description
ⁿ/ₐ
S
base thickness
[mm]
B
usable thread lenght
[mm]
D
base diameter
[mm]
CH
regulation key
[mm]
F
thread
ⁿ/ₐ
G
height base
[mm]
H
total height
[mm]
SL
maschine foot load
[N]
45815718
4061408086283
M30x150
4
150
123
26
M30
20.5
185
35000
45815720
4061408086290
M30x200
4
200
123
26
M30
20.5
235
35000
45815722
4061408024117
M30x250
4
250
123
26
M30
20.5
285
35000
相應設備
No related equipment available
Code