Preview - Generation
預覽
詢價
生成CAD模型
生成PDF資料表
3D
2D
CAD模型選擇
{movet/maschinenfuesse/edelstahl_blech/durchmesser_spindel_m20_/durchmesserbereich_fussplatte_111_130mm/e_pressed_line_base_123_with_4_bores_asmtab.prj},{NB=MOVET+45815706(hoch0)},{TYP=45815706},{BESTNR=4061408084296},{LODLEVEL=hoch},{ANG=0.0},{BES=M20x100},{S=4},{B=100},{D=123},{CH=17},{F=M20},{M=20},{G=20.5},{H=134},{SL=25000},{INFO=Download-Link},{LINK=https://www.movet.eu/docs/MARTIN/PDF/15700_15722.pdf},{TYPX=15706},{PPATH=../../parts/pressed_line_base/pressed_line_base_123_with_4_bores/e_pressed_line_base_123_with_4_bores_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
TYP
Type
ⁿ/ₐ
BESTNR
Order No.
ⁿ/ₐ
BES
Description
ⁿ/ₐ
S
base thickness
[mm]
B
usable thread lenght
[mm]
D
base diameter
[mm]
CH
regulation key
[mm]
F
thread
ⁿ/ₐ
G
height base
[mm]
H
total height
[mm]
SL
maschine foot load
[N]
45815706
4061408084296
M20x100
4
100
123
17
M20
20.5
134
25000
45815708
4061408024476
M20x150
4
150
123
17
M20
20.5
184
25000
45815710
4061408029501
M20x200
4
200
123
17
M20
20.5
234
25000
相應設備
No related equipment available
Code