Preview - Generation
預覽
詢價
生成CAD模型
生成PDF資料表
3D
2D
CAD模型選擇
{movet/maschinenfuesse/stahl_blech/durchmesser_spindel_m24/halbdurchmesserbereich_fussplatte_110mm/pressed_line_base_110x151_with_2_bores_asmtab.prj},{NB=MOVET+45815680Z/FIX(hoch0)},{TYP=45815680Z/FIX},{BESTNR=4061408079834},{LODLEVEL=hoch},{ANG=0.0},{BES=M24x150},{S=4},{B=150},{A=43},{CH=20},{F=M24},{M=24},{G=19},{H=193},{SL=30000},{INFO=Download-Link},{LINK=https://www.movet.eu/docs/MARTIN/PDF/15660z_fix_15682z_fix.pdf},{TYPX=15680Z/FIX},{PPATH=../../parts/pressed_line_base/pressed_line_base_110x151_with_2_bores/pressed_line_base_110x151_with_2_bores_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
TYP
Type
ⁿ/ₐ
BESTNR
Order No.
ⁿ/ₐ
BES
Description
ⁿ/ₐ
S
base thickness
[mm]
B
usable thread lenght
[mm]
A
minimum installation height maschine-bottom
[mm]
CH
regulation key
[mm]
F
thread
ⁿ/ₐ
G
height base
[mm]
H
total height
[mm]
SL
maschine foot load
[N]
45815680Z/FIX
4061408079834
M24x150
4
150
43
20
M24
19
193
30000
45815682Z/FIX
4061408079841
M24x200
4
200
43
20
M24
19
243
30000
相應設備
No related equipment available
Code