Preview - Generation
預覽
詢價
生成CAD模型
生成PDF資料表
3D
2D
CAD模型選擇
{movet/maschinenfuesse/stahl_blech/durchmesser_spindel_m16/halbdurchmesserbereich_fussplatte_80_110mm/pressed_line_base_110x151_with_2_bores_asmtab.prj},{NB=MOVET+45815670Z/FIX(hoch0)},{TYP=45815670Z/FIX},{BESTNR=4061408079797},{LODLEVEL=hoch},{ANG=0.0},{BES=M16x150},{S=4},{B=150},{A=41},{CH=13},{F=M16},{M=16},{G=19},{H=191},{SL=25000},{INFO=Download-Link},{LINK=https://www.movet.eu/docs/MARTIN/PDF/15660z_fix_15682z_fix.pdf},{TYPX=15670Z/FIX},{PPATH=../../parts/pressed_line_base/pressed_line_base_110x151_with_2_bores/pressed_line_base_110x151_with_2_bores_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
TYP
Type
ⁿ/ₐ
BESTNR
Order No.
ⁿ/ₐ
BES
Description
ⁿ/ₐ
S
base thickness
[mm]
B
usable thread lenght
[mm]
A
minimum installation height maschine-bottom
[mm]
CH
regulation key
[mm]
F
thread
ⁿ/ₐ
G
height base
[mm]
H
total height
[mm]
SL
maschine foot load
[N]
45815670Z/FIX
4061408079797
M16x150
4
150
41
13
M16
19
191
25000
45815672Z/FIX
4061408079803
M16x200
4
200
41
13
M16
19
241
25000
相應設備
No related equipment available
Code