Preview - Generation
預覽
詢價
生成CAD模型
生成PDF資料表
3D
2D
CAD模型選擇
{movet/maschinenfuesse/stahl_kunststoff/durchmesser_spindel_m20/durchmesserbereich_fussplatte_71_90mm/s_plastic_articulated_stem_m20_d83_asmtab.prj},{NB=MOVET+45810314(hoch0)},{TYP=45810314},{BESTNR=4061408013005},{LODLEVEL=hoch},{ANG=0},{BES=M20x150},{A=41},{B=150},{D=83},{CH=17},{F=M20},{M=20},{G=27},{H=191},{H1=191},{SL=20000},{INFO=Download-Link},{LINK=https://www.movet.eu/docs/MARTIN/PDF/10294_10321.pdf},{TYPX=10314},{ANTISLIP=3},{PLATE=0},{D1=55.000},{HOLE=8.500},{VER1=2},{VER2=2},{PPATH=../../parts/s_plastic_articulated_stem_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
TYP
Type
ⁿ/ₐ
BESTNR
Order No.
ⁿ/ₐ
BES
Description
ⁿ/ₐ
A
Minimum installation height maschine-bottom
[mm]
B
Usable thread lenght
[mm]
D
Base
[mm]
CH
Regulation key
[mm]
F
Thread
ⁿ/ₐ
G
Height base
[mm]
H
Total height
ⁿ/ₐ
H1
Total height
ⁿ/ₐ
SL
Maschine foot load
[N]
45810308
4061408012824
M20x75
41
75
83
17
M20
27
116
116
20000
45810309
4061408020294
M20x75
41
75
83
17
M20
27
116
119
20000
45810310
4061408012985
M20x100
41
100
83
17
M20
27
141
141
20000
45810311
4061408020287
M20x100
41
100
83
17
M20
27
141
144
20000
45810312
4061408017928
M20x125
41
125
83
17
M20
27
166
166
20000
45810313
4061408019991
M20x125
41
125
83
17
M20
27
166
169
20000
45810314
4061408013005
M20x150
41
150
83
17
M20
27
191
191
20000
45810315
4061408011889
M20x150
41
150
83
17
M20
27
191
194
20000
45810316
4061408010790
M20x175
41
175
83
17
M20
27
216
216
20000
45810317
4061408016433
M20x175
41
175
83
17
M20
27
216
219
20000
45810318
4061408019526
M20x200
41
200
83
17
M20
27
241
241
20000
45810319
4061408016266
M20x200
41
200
83
17
M20
27
241
244
20000
45810320
4061408020928
M20x225
41
225
83
17
M20
27
266
266
20000
45810321
4061408020935
M20x225
41
225
83
17
M20
27
266
269
20000
相應設備
No related equipment available
Code