Preview - Generation
預覽
詢價
生成CAD模型
生成PDF資料表
3D
2D
CAD模型選擇
{movet/maschinenfuesse/stahl_kunststoff/durchmesser_spindel_m12/durchmesserbereich_fussplatte_71_90mm/s_plastic_articulated_stem_m12_d83_asmtab.prj},{NB=MOVET+45810297/12(hoch0)},{TYP=45810297/12},{BESTNR=4061408025039},{LODLEVEL=hoch},{ANG=0},{BES=M12x75},{A=38},{B=75},{D=83},{CH=14},{F=M12},{M=12},{G=27},{H=113},{H1=116},{SL=15000},{INFO=Download-Link},{LINK=https://www.movet.eu/docs/MARTIN/PDF/10294_10_10305_14.pdf},{TYPX=10297/12},{ANTISLIP=3},{PLATE=1},{D1=55.000},{HOLE=8.500},{VER1=2},{VER2=1},{PPATH=../../parts/s_plastic_articulated_stem_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
TYP
Type
ⁿ/ₐ
BESTNR
Order No.
ⁿ/ₐ
BES
Description
ⁿ/ₐ
A
Minimum installation height maschine-bottom
[mm]
B
Usable thread lenght
[mm]
D
Base
[mm]
CH
Regulation key
[mm]
F
Thread
ⁿ/ₐ
G
Height base
[mm]
H
Total height
ⁿ/ₐ
H1
Total height
ⁿ/ₐ
SL
Maschine foot load
[N]
45810294/12
4061408079650
M12x50
38
50
83
14
M12
27
88
88
15000
45810295/12
4061408034901
M12x50
38
50
83
14
M12
27
88
91
15000
45810296/12
4061408024766
M12x75
38
75
83
14
M12
27
113
113
15000
45810297/12
4061408025039
M12x75
38
75
83
14
M12
27
113
116
15000
45810298/12
4061408017188
M12x100
38
100
83
14
M12
27
138
138
15000
45810299/12
4061408019878
M12x100
38
100
83
14
M12
27
138
141
15000
45810300/12
4061408009312
M12x125
38
125
83
14
M12
27
163
163
15000
45810301/12
4061408006304
M12x125
38
125
83
14
M12
27
163
166
15000
相應設備
No related equipment available
Code