Preview - Generation
預覽
詢價
生成CAD模型
生成PDF資料表
3D
2D
CAD模型選擇
{movet/maschinenfuesse/edelstahl_kunststoff/durchmesser_spindel_m16/durchmesserbereich_fussplatte_71_90mm/ss_plastic_articulated_stem_m16_d83_asmtab.prj},{NB=MOVET+45810080(hoch0)},{TYP=45810080},{BESTNR=4061408011148},{LODLEVEL=hoch},{ANG=0},{BES=M16x125},{A=41},{B=125},{D=83},{CH=13},{F=M16},{M=16},{G=27},{H=166},{H1=166},{SL=20000},{INFO=Download-Link},{LINK=https://www.movet.eu/docs/MARTIN/PDF/10074_10101.pdf},{TYPX=10080},{ANTISLIP=0},{PLATE=0},{D1=55.000},{HOLE=8.500},{VER1=2},{VER2=2},{PPATH=../../parts/ss_plastic_articulated_stem_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
TYP
Type
ⁿ/ₐ
BESTNR
Order No.
ⁿ/ₐ
BES
Description
ⁿ/ₐ
A
Minimum installation height maschine-bottom
[mm]
B
Usable thread lenght
[mm]
D
Base
[mm]
CH
Regulation key
[mm]
F
Thread
ⁿ/ₐ
G
Height base
[mm]
H
Total height
ⁿ/ₐ
H1
Total height
ⁿ/ₐ
SL
Maschine foot load
[N]
45810074
4061408018895
M16x50
41
50
83
13
M16
27
91
91
20000
45810075
4061408018901
M16x50
41
50
83
13
M16
27
91
94
20000
45810076
4061408010738
M16x75
41
75
83
13
M16
27
116
116
20000
45810077
4061408018918
M16x75
41
75
83
13
M16
27
116
119
20000
45810078
4061408010325
M16x100
41
100
83
13
M16
27
141
141
20000
45810079
4061408010332
M16x100
41
100
83
13
M16
27
141
144
20000
45810080
4061408011148
M16x125
41
125
83
13
M16
27
166
166
20000
45810081
4061408012473
M16x125
41
125
83
13
M16
27
166
169
20000
45810082
4061408009725
M16x150
41
150
83
13
M16
27
191
191
20000
45810083
4061408009510
M16x150
41
150
83
13
M16
27
191
194
20000
45810084
4061408011131
M16x175
41
175
83
13
M16
27
216
216
20000
45810085
4061408013166
M16x175
41
175
83
13
M16
27
216
219
20000
45810086
4061408011902
M16x200
41
200
83
13
M16
27
241
241
20000
45810087
4061408013173
M16x200
41
200
83
13
M16
27
241
244
20000
相應設備
No related equipment available
Code