Preview - Generation
預覽
詢價
生成CAD模型
生成PDF資料表
3D
2D
CAD模型選擇
{movet/maschinenfuesse/edelstahl_kunststoff/durchmesser_spindel_m12/durchmesserbereich_fussplatte_71_90mm/ss_plastic_articulated_stem_m12_d83_asmtab.prj},{NB=MOVET+45810076/12(hoch0)},{TYP=45810076/12},{BESTNR=4061408014712},{LODLEVEL=hoch},{ANG=0},{BES=M12X75},{A=38},{B=75},{D=83},{CH=14},{F=M12},{M=12},{G=27},{H=113},{H1=113},{SL=15000},{INFO=Download-Link},{LINK=https://www.movet.eu/docs/MARTIN/PDF/10074_10_10085_14.pdf},{TYPX=10076/12},{ANTISLIP=0},{PLATE=0},{D1=55.000},{HOLE=8.500},{VER1=2},{VER2=1},{PPATH=../../parts/ss_plastic_articulated_stem_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
TYP
Type
ⁿ/ₐ
BESTNR
Order No.
ⁿ/ₐ
BES
Description
ⁿ/ₐ
A
Minimum installation height maschine-bottom
[mm]
B
Usable thread lenght
[mm]
D
Base
[mm]
CH
Regulation key
[mm]
F
Thread
ⁿ/ₐ
G
Height base
[mm]
H
Total height
ⁿ/ₐ
H1
Total height
ⁿ/ₐ
SL
Maschine foot load
[N]
45810074/12
4061408014699
M12X50
38
50
83
14
M12
27
88
88
15000
45810075/12
4061408014736
M12X50
38
50
83
14
M12
27
88
91
15000
45810077/12
4061408017768
M12X75
38
75
83
14
M12
27
113
116
15000
45810076/12
4061408014712
M12X75
38
75
83
14
M12
27
113
113
15000
45810078/12
4061408014705
M12X100
38
100
83
14
M12
27
138
138
15000
45810079/12
4061408014750
M12X100
38
100
83
14
M12
27
138
141
15000
45810080/12
4061408018833
M12X125
38
125
83
14
M12
27
163
163
15000
45810081/12
4061408025596
M12X125
38
125
83
14
M12
27
163
166
15000
相應設備
No related equipment available
Code