Preview - Generation
預覽
詢價
生成CAD模型
生成PDF資料表
3D
2D
CAD模型選擇
{movet/maschinenfuesse/edelstahl_kunststoff/durchmesser_spindel_m10/durchmesserbereich_fussplatte_71_90mm/ss_plastic_articulated_stem_m10_d83_asmtab.prj},{NB=MOVET+45810077/10(hoch0)},{TYP=45810077/10},{BESTNR=4061408079971},{LODLEVEL=hoch},{ANG=0},{BES=M10x75},{A=38},{B=75},{D=83},{CH=14},{F=M10},{M=10},{G=27},{H=113},{H1=116},{SL=15000},{INFO=Download-Link},{LINK=https://www.movet.eu/docs/MARTIN/PDF/10074_10_10085_14.pdf},{TYPX=10077/10},{ANTISLIP=3},{PLATE=1},{D1=55.000},{HOLE=8.500},{VER1=2},{VER2=1},{PPATH=../../parts/ss_plastic_articulated_stem_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
TYP
Type
ⁿ/ₐ
BESTNR
Order No.
ⁿ/ₐ
BES
Description
ⁿ/ₐ
A
Minimum installation height maschine-bottom
[mm]
B
Usable thread lenght
[mm]
D
Base
[mm]
CH
Regulation key
[mm]
F
Thread
ⁿ/ₐ
G
Height base
[mm]
H
Total height
ⁿ/ₐ
H1
Total height
ⁿ/ₐ
SL
Maschine foot load
[N]
45810074/10
4061408011445
M10x50
38
50
83
14
M10
27
88
88
15000
45810075/10
4061408084500
M10x50
38
50
83
14
M10
27
88
91
15000
45810076/10
4061408010974
M10x75
38
75
83
14
M10
27
113
113
15000
45810077/10
4061408079971
M10x75
38
75
83
14
M10
27
113
116
15000
45810078/10
4061408028986
M10x100
38
100
83
14
M10
27
138
138
15000
45810079/10
4061408085545
M10x100
38
100
83
14
M10
27
138
141
15000
45810080/10
4061408029259
M10x125
38
125
83
14
M10
27
163
163
15000
45810081/10
4061408067572
M10x125
38
125
83
14
M10
27
163
166
15000
相應設備
No related equipment available
Code