Preview - Generation
預覽
詢價
生成CAD模型
生成PDF資料表
3D
2D
CAD模型選擇
{movet/maschinenfuesse/stahl_kunststoff/durchmesser_spindel_m12/durchmesserbereich_fussplatte_71_90mm/s_plastic_fix_stem_m12_d83_asmtab.prj},{NB=MOVET+45812647/12(hoch0)},{TYP=45812647/12},{BESTNR=4061408067398},{LODLEVEL=hoch},{ANG=0},{BES=M12x75},{A=36},{B=75},{D=83},{CH=14},{F=M12},{M=12},{G=28},{H=111},{H1=114},{SL=15000},{INFO=Download-Link},{LINK=https://www.movet.eu/docs/MARTIN/PDF/12644_10_12655.pdf},{TYPX=12647/12},{ANTISLIP=3},{PLATE=1},{D1=56.000},{HOLE=8.500},{VER1=2},{VER2=1},{PPATH=../../parts/s_plastic_fix_stem_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
TYP
Type
ⁿ/ₐ
BESTNR
Order No.
ⁿ/ₐ
BES
Description
ⁿ/ₐ
A
Minimum installation height maschine-bottom
[mm]
B
Usable thread lenght
[mm]
D
Base
[mm]
CH
Regulation key
[mm]
F
Thread
ⁿ/ₐ
G
Height base
[mm]
H
Total height
ⁿ/ₐ
H1
Total height
ⁿ/ₐ
SL
Maschine foot load
[N]
45812644/12
4061408085651
M12x50
36
50
83
14
M12
28
86
86
15000
45812645/12
4061408081271
M12x50
36
50
83
14
M12
28
86
89
15000
45812646/12
4061408021611
M12x75
36
75
83
14
M12
28
111
111
15000
45812647/12
4061408067398
M12x75
36
75
83
14
M12
28
111
114
15000
45812648/12
4061408018550
M12x100
36
100
83
14
M12
28
136
136
15000
45812649/12
4061408018574
M12x100
36
100
83
14
M12
28
136
139
15000
45812650/12
4061408014859
M12x125
36
125
83
14
M12
28
161
161
15000
45812651/12
4061408088126
M12x125
36
125
83
14
M12
28
161
164
15000
相應設備
No related equipment available
Code