Preview - Generation
預覽
詢價
生成CAD模型
生成PDF資料表
3D
2D
CAD模型選擇
{movet/maschinenfuesse/stahl_kunststoff/durchmesser_spindel_m20/durchmesserbereich_fussplatte_51_70mm/s_plastic_articulated_stem_m20_d65_asmtab.prj},{NB=MOVET+45810287/20(hoch0)},{TYP=45810287/20},{BESTNR=4061408092222},{LODLEVEL=hoch},{ANG=0},{BES=M20x125},{A=37},{B=125},{D=65},{CH=17},{F=M20},{M=20},{G=23},{H=162},{H1=165},{SL=15000},{INFO=Download-Link},{LINK=https://www.movet.eu/docs/MARTIN/PDF/10280_10293_20.pdf},{TYPX=10287/20},{ANTISLIP=3},{PLATE=1},{D1=0.000},{HOLE=0.000},{VER1=1},{VER2=2},{PPATH=../../parts/s_plastic_articulated_stem_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
TYP
Type
ⁿ/ₐ
BESTNR
Order No.
ⁿ/ₐ
BES
Description
ⁿ/ₐ
A
Minimum installation height maschine-bottom
[mm]
B
Usable thread lenght
[mm]
D
Base
[mm]
CH
Regulation key
[mm]
F
Thread
ⁿ/ₐ
G
Height base
[mm]
H
Total height
ⁿ/ₐ
H1
Total height
ⁿ/ₐ
SL
Maschine foot load
[N]
45810282/20
4061408023561
M20x75
37
75
65
17
M20
23
112
112
15000
45810283/20
4061408092192
M20x75
37
75
65
17
M20
23
112
115
15000
45810285/20
4061408092208
M20x100
37
100
65
17
M20
23
137
140
15000
45810286/20
4061408092215
M20x125
37
125
65
17
M20
23
162
162
15000
45810287/20
4061408092222
M20x125
37
125
65
17
M20
23
162
165
15000
45810288/20
4061408092239
M20x150
37
150
65
17
M20
23
187
187
15000
45810289/20
4061408092260
M20x150
37
150
65
17
M20
23
187
190
15000
45810290/20
4061408045105
M20x175
37
175
65
17
M20
23
212
212
15000
45810291/20
4061408092246
M20x175
37
175
65
17
M20
23
212
215
15000
45810293/20
4061408092253
M20x200
37
200
65
17
M20
23
237
240
15000
相應設備
No related equipment available
Code