Preview - Generation
預覽
詢價
生成CAD模型
生成PDF資料表
3D
2D
CAD模型選擇
{movet/maschinenfuesse/stahl_kunststoff/durchmesser_spindel_m10/durchmesserbereich_fussplatte_51_70mm/s_plastic_articulated_stem_m10_d65_asmtab.prj},{NB=MOVET+45810271/10(hoch0)},{TYP=45810271/10},{BESTNR=4061408027729},{LODLEVEL=hoch},{ANG=0},{BES=M10x75},{A=33},{B=75},{D=65},{CH=14},{F=M10},{M=10},{G=23},{H=108},{H1=111},{SL=11000},{INFO=Download-Link},{LINK=https://www.movet.eu/docs/MARTIN/PDF/10268_10_10279.pdf},{TYPX=10271/10},{ANTISLIP=3},{PLATE=1},{D1=0.000},{HOLE=0.000},{VER1=1},{VER2=1},{PPATH=../../parts/s_plastic_articulated_stem_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
TYP
Type
ⁿ/ₐ
BESTNR
Order No.
ⁿ/ₐ
BES
Description
ⁿ/ₐ
A
Minimum installation height maschine-bottom
[mm]
B
Usable thread lenght
[mm]
D
Base
[mm]
CH
Regulation key
[mm]
F
Thread
ⁿ/ₐ
G
Height base
[mm]
H
Total height
ⁿ/ₐ
H1
Total height
ⁿ/ₐ
SL
Maschine foot load
[N]
45810268/10
4061408021918
M10x50
33
50
65
14
M10
23
83
83
11000
45810269/10
4061408081066
M10x50
33
50
65
14
M10
23
83
86
11000
45810270/10
4061408079698
M10x75
33
75
65
14
M10
23
108
108
11000
45810271/10
4061408027729
M10x75
33
75
65
14
M10
23
108
111
11000
45810272/10
4061408073306
M10x100
33
100
65
14
M10
23
133
133
11000
45810273/10
4061408092062
M10x100
33
100
65
14
M10
23
133
136
11000
45810274/10
4061408092086
M10x125
33
125
65
14
M10
23
158
158
11000
45810275/10
4061408027736
M10x125
33
125
65
14
M10
23
158
161
11000
相應設備
No related equipment available
Code