Preview - Generation
預覽
詢價
生成CAD模型
生成PDF資料表
3D
2D
CAD模型選擇
{movet/maschinenfuesse/stahl_kunststoff/durchmesser_spindel_m30/durchmesserbereich_fussplatte_111_130mm/s_plastic_articulated_stem_m30_d123_asmtab.prj},{NB=MOVET+45810432(hoch0)},{TYP=45810432},{BESTNR=4061408039159},{LODLEVEL=hoch},{ANG=0},{BES=M30x175},{A=58},{B=175},{D=123},{CH=26},{F=M30},{M=30},{G=37},{H=233},{H1=233},{SL=35000},{INFO=Download-Link},{LINK=https://www.movet.eu/docs/MARTIN/PDF/10410_10881.pdf},{TYPX=10432},{ANTISLIP=3},{PLATE=0},{D1=87.000},{HOLE=12.500},{VER1=2},{VER2=2},{PPATH=../../parts/s_plastic_articulated_stem_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
TYP
Type
ⁿ/ₐ
BESTNR
Order No.
ⁿ/ₐ
BES
Description
ⁿ/ₐ
A
Minimum installation height maschine-bottom
[mm]
B
Usable thread lenght
[mm]
D
Base
[mm]
CH
Regulation key
[mm]
F
Thread
ⁿ/ₐ
G
Height base
[mm]
H
Total height
ⁿ/ₐ
H1
Total height
ⁿ/ₐ
SL
Maschine foot load
[N]
45810426
4061408039111
M30x100
58
100
123
26
M30
37
158
158
35000
45810427
4061408031993
M30x100
58
100
123
26
M30
37
158
161
35000
45810428
4061408017874
M30x125
58
125
123
26
M30
37
183
183
35000
45810429
4061408039128
M30x125
58
125
123
26
M30
37
183
186
35000
45810430
4061408039135
M30x150
58
150
123
26
M30
37
208
208
35000
45810431
4061408039142
M30x150
58
150
123
26
M30
37
208
211
35000
45810432
4061408039159
M30x175
58
175
123
26
M30
37
233
233
35000
45810433
4061408039166
M30x175
58
175
123
26
M30
37
233
236
35000
45810434
4061408030552
M30x200
58
200
123
26
M30
37
258
258
35000
45810435
4061408039173
M30x200
58
200
123
26
M30
37
258
261
35000
45810436
4061408039180
M30x225
58
225
123
26
M30
37
283
283
35000
45810437
4061408039197
M30x225
58
225
123
26
M30
37
283
286
35000
45810880
4061408030248
M30x250
58
250
123
26
M30
37
308
308
35000
45810881
4061408089338
M30x250
58
250
123
26
M30
37
308
311
35000
相應設備
No related equipment available
Code