Preview - Generation
預覽
詢價
生成CAD模型
生成PDF資料表
3D
2D
CAD模型選擇
{movet/maschinenfuesse/stahl_kunststoff/durchmesser_spindel_m20/durchmesserbereich_fussplatte_111_130mm/s_plastic_articulated_stem_m20_d123_asmtab.prj},{NB=MOVET+45810400(hoch0)},{TYP=45810400},{BESTNR=4061408038831},{LODLEVEL=hoch},{ANG=0},{BES=M20x175},{A=57},{B=175},{D=123},{CH=20},{F=M20},{M=20},{G=37},{H=232},{H1=232},{SL=35000},{INFO=Download-Link},{LINK=https://www.movet.eu/docs/MARTIN/PDF/10374_10407.pdf},{TYPX=10400},{ANTISLIP=3},{PLATE=0},{D1=87.000},{HOLE=12.500},{VER1=2},{VER2=3},{PPATH=../../parts/s_plastic_articulated_stem_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
TYP
Type
ⁿ/ₐ
BESTNR
Order No.
ⁿ/ₐ
BES
Description
ⁿ/ₐ
A
Minimum installation height maschine-bottom
[mm]
B
Usable thread lenght
[mm]
D
Base
[mm]
CH
Regulation key
[mm]
F
Thread
ⁿ/ₐ
G
Height base
[mm]
H
Total height
ⁿ/ₐ
H1
Total height
ⁿ/ₐ
SL
Maschine foot load
[N]
45810392
4061408038794
M20x75
57
75
123
20
M20
37
132
132
35000
45810393
4061408038800
M20x75
57
75
123
20
M20
37
132
135
35000
45810394
4061408011377
M20x100
57
100
123
20
M20
37
157
157
35000
45810395
4061408038817
M20x100
57
100
123
20
M20
37
157
160
35000
45810396
4061408014552
M20x125
57
125
123
20
M20
37
182
182
35000
45810397
4061408015603
M20x125
57
125
123
20
M20
37
182
185
35000
45810398
4061408011384
M20x150
57
150
123
20
M20
37
207
207
35000
45810399
4061408038824
M20x150
57
150
123
20
M20
37
207
210
35000
45810400
4061408038831
M20x175
57
175
123
20
M20
37
232
232
35000
45810401
4061408038848
M20x175
57
175
123
20
M20
37
232
235
35000
45810402
4061408037452
M20x200
57
200
123
20
M20
37
257
257
35000
45810403
4061408038855
M20x200
57
200
123
20
M20
37
257
260
35000
45810404
4061408033195
M20x225
57
225
123
20
M20
37
282
282
35000
45810405
4061408038862
M20x225
57
225
123
20
M20
37
282
285
35000
45810406
4061408038879
M20x250
57
250
123
20
M20
37
307
307
35000
45810407
4061408038893
M20x250
57
250
123
20
M20
37
307
310
35000
45810398/20
4061408030620
M20x150
57
150
123
17
M20
37
207
207
25000
45810399/20
4061408030644
M20x150
57
150
123
17
M20
37
207
210
25000
相應設備
No related equipment available
Code