Preview - Generation
預覽
詢價
生成CAD模型
生成PDF資料表
3D
2D
CAD模型選擇
{movet/maschinenfuesse/edelstahl_kunststoff/durchmesser_spindel_m30/durchmesserbereich_fussplatte_111_130mm/ss_plastic_articulated_stem_m30_d123_asmtab.prj},{NB=MOVET+45810212(hoch0)},{TYP=45810212},{BESTNR=4061408015887},{LODLEVEL=hoch},{ANG=0},{BES=M30x175},{A=58},{B=175},{D=123},{CH=26},{F=M30},{M=30},{G=37},{H=233},{H1=233},{SL=35000},{INFO=Download-Link},{LINK=https://www.movet.eu/docs/MARTIN/PDF/10190_10219.pdf},{TYPX=10212},{ANTISLIP=0},{PLATE=0},{D1=87.000},{HOLE=12.500},{VER1=2},{VER2=2},{PPATH=../../parts/ss_plastic_articulated_stem_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
TYP
Type
ⁿ/ₐ
BESTNR
Order No.
ⁿ/ₐ
BES
Description
ⁿ/ₐ
A
Minimum installation height maschine-bottom
[mm]
B
Usable thread lenght
[mm]
D
Base
[mm]
CH
Regulation key
[mm]
F
Thread
ⁿ/ₐ
G
Height base
[mm]
H
Total height
ⁿ/ₐ
H1
Total height
ⁿ/ₐ
SL
Maschine foot load
[N]
45810206
4061408015900
M30x100
58
100
123
26
M30
37
158
158
35000
45810207
4061408015764
M30x100
58
100
123
26
M30
37
158
161
35000
45810208
4061408015894
M30x125
58
125
123
26
M30
37
183
183
35000
45810209
4061408015757
M30x125
58
125
123
26
M30
37
183
186
35000
45810210
4061408017935
M30x150
58
150
123
26
M30
37
208
208
35000
45810211
4061408015740
M30x150
58
150
123
26
M30
37
208
211
35000
45810212
4061408015887
M30x175
58
175
123
26
M30
37
233
233
35000
45810213
4061408016495
M30x175
58
175
123
26
M30
37
233
236
35000
45810214
4061408015870
M30x200
58
200
123
26
M30
37
258
258
35000
45810215
4061408021055
M30x200
58
200
123
26
M30
37
258
261
35000
45810216
4061408015863
M30x225
58
225
123
26
M30
37
283
283
35000
45810217
4061408021062
M30x225
58
225
123
26
M30
37
283
286
35000
45810218
4061408015856
M30x250
58
250
123
26
M30
37
308
308
35000
45810219
4061408021079
M30x250
58
250
123
26
M30
37
308
311
35000
相應設備
No related equipment available
Code