Preview - Generation
預覽
詢價
生成CAD模型
生成PDF資料表
3D
2D
CAD模型選擇
{movet/maschinenfuesse/edelstahl_kunststoff/durchmesser_spindel_m24/durchmesserbereich_fussplatte_111_130mm/ss_plastic_articulated_stem_am24_d123_smtab.prj},{NB=MOVET+45810197(hoch0)},{TYP=45810197},{BESTNR=4061408015818},{LODLEVEL=hoch},{ANG=0},{BES=M24x150},{A=57},{B=150},{D=123},{CH=20},{F=M24},{M=24},{G=37},{H=207},{H1=210},{SL=35000},{INFO=Download-Link},{LINK=https://www.movet.eu/docs/MARTIN/PDF/10190_10219.pdf},{TYPX=10197},{ANTISLIP=3},{PLATE=1},{D1=87.000},{HOLE=12.500},{VER1=2},{VER2=2},{PPATH=../../parts/ss_plastic_articulated_stem_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
TYP
Type
ⁿ/ₐ
BESTNR
Order No.
ⁿ/ₐ
BES
Description
ⁿ/ₐ
A
Minimum installation height maschine-bottom
[mm]
B
Usable thread lenght
[mm]
D
Base
[mm]
CH
Regulation key
[mm]
F
Thread
ⁿ/ₐ
G
Height base
[mm]
H
Total height
ⁿ/ₐ
H1
Total height
ⁿ/ₐ
SL
Maschine foot load
[N]
45810190
4061408015993
M24x75
57
75
123
20
M24
37
132
132
35000
45810191
4061408015849
M24x75
57
75
123
20
M24
37
132
135
35000
45810192
4061408015979
M24x100
57
100
123
20
M24
37
157
157
35000
45810193
4061408015832
M24x100
57
100
123
20
M24
37
157
160
35000
45810194
4061408015962
M24x125
57
125
123
20
M24
37
182
182
35000
45810195
4061408015825
M24x125
57
125
123
20
M24
37
182
185
35000
45810196
4061408015955
M24x150
57
150
123
20
M24
37
207
207
35000
45810197
4061408015818
M24x150
57
150
123
20
M24
37
207
210
35000
45810198
4061408015948
M24x175
57
175
123
20
M24
37
232
232
35000
45810199
4061408015801
M24x175
57
175
123
20
M24
37
232
235
35000
45810200
4061408015931
M24x200
57
200
123
20
M24
37
257
257
35000
45810201
4061408020386
M24x200
57
200
123
20
M24
37
257
260
35000
45810202
4061408015924
M24x225
57
225
123
20
M24
37
282
282
35000
45810203
4061408015795
M24x225
57
225
123
20
M24
37
282
285
35000
45810204
4061408015917
M24x250
57
250
123
20
M24
37
307
307
35000
45810205
4061408015788
M24x250
57
250
123
20
M24
37
307
310
35000
相應設備
No related equipment available
Code