Preview - Generation
預覽
詢價
生成CAD模型
生成PDF資料表
3D
2D
CAD模型選擇
{movet/maschinenfuesse/stahl_kunststoff/durchmesser_spindel_m16/durchmesserbereich_fussplatte_111_130mm/s_plastic_fix_stem_m16_d123_asmtab.prj},{NB=MOVET+45812840(hoch0)},{TYP=45812840},{BESTNR=4061408094851},{LODLEVEL=hoch},{ANG=0},{BES=M16x175},{A=50},{B=175},{D=123},{CH=20},{F=M16},{M=16},{G=37},{H=225},{H1=225},{SL=45000},{INFO=Download-Link},{LINK=https://www.movet.eu/docs/MARTIN/PDF/12830_12875_20.pdf},{TYPX=12840},{ANTISLIP=3},{PLATE=0},{D1=87.000},{HOLE=12.500},{VER1=2},{VER2=3},{PPATH=../../parts/s_plastic_fix_stem_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
TYP
Type
ⁿ/ₐ
BESTNR
Order No.
ⁿ/ₐ
BES
Description
ⁿ/ₐ
A
Minimum installation height maschine-bottom
[mm]
B
Usable thread lenght
[mm]
D
Base
[mm]
CH
Regulation key
[mm]
F
Thread
ⁿ/ₐ
G
Height base
[mm]
H
Total height
ⁿ/ₐ
H1
Total height
ⁿ/ₐ
SL
Maschine foot load
[N]
45812830
4061408094806
M16x50
50
50
123
20
M16
37
100
100
45000
45812831
4061408094813
M16x50
50
50
123
20
M16
37
100
103
45000
45812832
4061408094820
M16x75
50
75
123
20
M16
37
125
125
45000
45812833
4061408094837
M16x75
50
75
123
20
M16
37
125
128
45000
45812834
4061408094844
M16x100
50
100
123
20
M16
37
150
150
45000
45812835
4061408012626
M16x100
50
100
123
20
M16
37
150
153
45000
45812836
4061408036936
M16x125
50
125
123
20
M16
37
175
175
45000
45812837
4061408014828
M16x125
50
125
123
20
M16
37
175
178
45000
45812838
4061408082278
M16x150
50
150
123
20
M16
37
200
200
45000
45812839
4061408027187
M16x150
50
150
123
20
M16
37
200
203
45000
45812840
4061408094851
M16x175
50
175
123
20
M16
37
225
225
45000
45812841
4061408094868
M16x175
50
175
123
20
M16
37
225
228
45000
45812842
4061408094875
M16x200
50
200
123
20
M16
37
250
250
45000
45812843
4061408094882
M16x200
50
200
123
20
M16
37
250
253
45000
45812844
4061408094899
M16x225
50
225
123
20
M16
37
275
275
45000
45812845
4061408027194
M16x225
50
225
123
20
M16
37
275
278
45000
45812834/20
4061408094974
M16x100
50
100
123
17
M16
37
150
150
40000
45812835/20
4061408094981
M16x100
50
100
123
17
M16
37
150
153
40000
45812838/20
4061408094998
M16x150
50
150
123
17
M16
37
200
200
40000
45812839/20
4061408095001
M16x150
50
150
123
17
M16
37
200
203
40000
45812842/20
4061408095018
M16x200
50
200
123
17
M16
37
250
250
40000
45812843/20
4061408095025
M16x200
50
200
123
17
M16
37
250
253
40000
相應設備
No related equipment available
Code