Preview - Generation
預覽
詢價
生成CAD模型
生成PDF資料表
3D
2D
CAD模型選擇
{movet/maschinenfuesse/edelstahl_kunststoff/durchmesser_spindel_m30/durchmesserbereich_fussplatte_111_130mm/ss_plastic_fix_stem_m30_d123_asmtab.prj},{NB=MOVET+45812918(hoch0)},{TYP=45812918},{BESTNR=4061408019755},{LODLEVEL=hoch},{ANG=0},{BES=M30x200},{A=50},{B=200},{D=123},{CH=26},{F=M30},{M=30},{G=37},{H=250},{H1=250},{SL=45000},{INFO=Download-Link},{LINK=https://www.movet.eu/docs/MARTIN/PDF/12878_12923.pdf},{TYPX=12918},{ANTISLIP=3},{PLATE=0},{D1=87.000},{HOLE=12.500},{VER1=2},{VER2=2},{PPATH=../../parts/ss_plastic_fix_stem_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
TYP
Type
ⁿ/ₐ
BESTNR
Order No.
ⁿ/ₐ
BES
Description
ⁿ/ₐ
A
Minimum installation height maschine-bottom
[mm]
B
Usable thread lenght
[mm]
D
Base
[mm]
CH
Regulation key
[mm]
F
Thread
ⁿ/ₐ
G
Height base
[mm]
H
Total height
ⁿ/ₐ
H1
total height
ⁿ/ₐ
SL
Maschine foot load
[N]
45812918
4061408019755
M30x200
50
200
123
26
M30
37
250
250
45000
相應設備
No related equipment available
Code