Preview - Generation
預覽
詢價
生成CAD模型
生成PDF資料表
3D
2D
CAD模型選擇
{movet/maschinenfuesse/edelstahl_kunststoff/durchmesser_spindel_m24/durchmesserbereich_fussplatte_111_130mm/ss_plastic_fix_stem_m24_d123_asmtab.prj},{NB=MOVET+45812883(hoch0)},{TYP=45812883},{BESTNR=4061408114290},{LODLEVEL=hoch},{ANG=0},{BES=M24x125},{A=50},{B=125},{D=123},{CH=20},{F=M24},{M=24},{G=37},{H=175},{H1=178},{SL=45000},{INFO=Download-Link},{LINK=https://www.movet.eu/docs/MARTIN/PDF/12878_12923.pdf},{TYPX=12883},{ANTISLIP=3},{PLATE=1},{D1=87.000},{HOLE=12.500},{VER1=2},{VER2=2},{PPATH=../../parts/ss_plastic_fix_stem_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
TYP
Type
ⁿ/ₐ
BESTNR
Order No.
ⁿ/ₐ
BES
Description
ⁿ/ₐ
A
Minimum installation height maschine-bottom
[mm]
B
Usable thread lenght
[mm]
D
Base
[mm]
CH
Regulation key
[mm]
F
Thread
ⁿ/ₐ
G
Height base
[mm]
H
Total height
ⁿ/ₐ
H1
total height
ⁿ/ₐ
SL
Maschine foot load
[N]
45812880
4061408087341
M24x100
50
100
123
20
M24
37
150
150
45000
45812883
4061408114290
M24x125
50
125
123
20
M24
37
175
178
45000
45812884
4061408016488
M24x150
50
150
123
20
M24
37
200
200
45000
45812888
4061408034956
M24x200
50
200
123
20
M24
37
250
250
45000
相應設備
No related equipment available
Code