Preview - Generation
預覽
詢價
生成CAD模型
生成PDF資料表
3D
2D
CAD模型選擇
{movet/maschinenfuesse/edelstahl_kunststoff/durchmesser_spindel_m24/durchmesserbereich_fussplatte_91_110mm/ss_plastic_articulated_stem_am24_d103_smtab.prj},{NB=MOVET+45810145(hoch0)},{TYP=45810145},{BESTNR=4061408011742},{LODLEVEL=hoch},{ANG=0},{BES=M24x150},{A=51},{B=150},{D=103},{CH=20},{F=M24},{M=24},{G=32},{H=201},{H1=204},{SL=25000},{INFO=Download-Link},{LINK=https://www.movet.eu/docs/MARTIN/PDF/10102_10153.pdf},{TYPX=10145},{ANTISLIP=3},{PLATE=1},{D1=73.000},{HOLE=12.500},{VER1=2},{VER2=3},{PPATH=../../parts/ss_plastic_articulated_stem_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
TYP
Type
ⁿ/ₐ
BESTNR
Order No.
ⁿ/ₐ
BES
Description
ⁿ/ₐ
A
Minimum installation height maschine-bottom
[mm]
B
Usable thread lenght
[mm]
D
Base
[mm]
CH
Regulation key
[mm]
F
Thread
ⁿ/ₐ
G
Height base
[mm]
H
Total height
ⁿ/ₐ
H1
Total height
ⁿ/ₐ
SL
Maschine foot load
[N]
45810138
4061408017713
M24x75
51
75
103
20
M24
32
126
126
25000
45810139
4061408011025
M24x75
51
75
103
20
M24
32
126
129
25000
45810140
4061408017621
M24x100
51
100
103
20
M24
32
151
151
25000
45810141
4061408011568
M24x100
51
100
103
20
M24
32
151
154
25000
45810142
4061408017560
M24x125
51
125
103
20
M24
32
176
176
25000
45810143
4061408013876
M24x125
51
125
103
20
M24
32
176
179
25000
45810144
4061408017546
M24x150
51
150
103
20
M24
32
201
201
25000
45810145
4061408011742
M24x150
51
150
103
20
M24
32
201
204
25000
45810146
4061408015313
M24x175
51
175
103
20
M24
32
226
226
25000
45810147
4061408014729
M24x175
51
175
103
20
M24
32
226
229
25000
45810148
4061408016419
M24x200
51
200
103
20
M24
32
251
251
25000
45810149
4061408011759
M24x200
51
200
103
20
M24
32
251
254
25000
45810150
4061408016464
M24x225
51
225
103
20
M24
32
276
276
25000
45810151
4061408016242
M24x225
51
225
103
20
M24
32
276
279
25000
45810152
4061408016723
M24x250
51
250
103
20
M24
32
301
301
25000
45810153
4061408016341
M24x250
51
250
103
20
M24
32
301
304
25000
相應設備
No related equipment available
Code