Preview - Generation
預覽
詢價
生成CAD模型
生成PDF資料表
3D
2D
CAD模型選擇
{movet/maschinenfuesse/edelstahl_kunststoff/durchmesser_spindel_m20/durchmesserbereich_fussplatte_91_110mm/ss_plastic_articulated_stem_m20_d103_asmtab.prj},{NB=MOVET+45810130(hoch0)},{TYP=45810130},{BESTNR=4061408102907},{LODLEVEL=hoch},{ANG=0},{BES=M20x200},{A=51},{B=200},{D=103},{CH=20},{F=M20},{M=20},{G=32},{H=251},{H1=251},{SL=25000},{INFO=Download-Link},{LINK=https://www.movet.eu/docs/MARTIN/PDF/10102_10153.pdf},{TYPX=10130},{ANTISLIP=0},{PLATE=0},{D1=73.000},{HOLE=12.500},{VER1=2},{VER2=3},{PPATH=../../parts/ss_plastic_articulated_stem_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
TYP
Type
ⁿ/ₐ
BESTNR
Order No.
ⁿ/ₐ
BES
Description
ⁿ/ₐ
A
Minimum installation height maschine-bottom
[mm]
B
Usable thread lenght
[mm]
D
Base
[mm]
CH
Regulation key
[mm]
F
Thread
ⁿ/ₐ
G
Height base
[mm]
H
Total height
ⁿ/ₐ
H1
Total height
ⁿ/ₐ
SL
Maschine foot load
[N]
45810120
4061408102839
M20x75
51
75
103
20
M20
32
126
126
25000
45810121
4061408102846
M20x75
51
75
103
20
M20
32
126
129
25000
45810122
4061408019113
M20x100
51
100
103
20
M20
32
151
151
25000
45810123
4061408013296
M20x100
51
100
103
20
M20
32
151
154
25000
45810124
4061408102853
M20x125
51
125
103
20
M20
32
176
176
25000
45810125
4061408019120
M20x125
51
125
103
20
M20
32
176
179
25000
45810126
4061408102860
M20x150
51
150
103
20
M20
32
201
201
25000
45810127
4061408102877
M20x150
51
150
103
20
M20
32
201
204
25000
45810128
4061408102884
M20x175
51
175
103
20
M20
32
226
226
25000
45810129
4061408102891
M20x175
51
175
103
20
M20
32
226
229
25000
45810130
4061408102907
M20x200
51
200
103
20
M20
32
251
251
25000
45810131
4061408102914
M20x200
51
200
103
20
M20
32
251
254
25000
45810132
4061408019144
M20x225
51
225
103
20
M20
32
276
276
25000
45810133
4061408019151
M20x225
51
225
103
20
M20
32
276
279
25000
45810134
4061408019168
M20x250
51
250
103
20
M20
32
301
301
25000
45810135
4061408017539
M20x250
51
250
103
20
M20
32
301
304
25000
45810122/20
4061408075164
M20x100
49
100
103
17
M20
32
149
149
20000
45810123/20
4061408075171
M20x100
49
100
103
17
M20
32
149
152
20000
45810126/20
4061408075188
M20x150
49
150
103
17
M20
32
199
199
20000
45810127/20
4061408075201
M20x150
49
150
103
17
M20
32
199
202
20000
45810130/20
4061408075225
M20x200
49
200
103
17
M20
32
245
245
20000
45810131/20
4061408075232
M20x200
49
200
103
17
M20
32
245
252
20000
相應設備
No related equipment available
Code