Preview - Generation
預覽
詢價
生成CAD模型
生成PDF資料表
3D
2D
CAD模型選擇
{movet/maschinenfuesse/stahl_kunststoff/durchmesser_spindel_m20/durchmesserbereich_fussplatte_91_110mm/s_plastic_fix_stem_m20_d103_asmtab.prj},{NB=MOVET+45812774(hoch0)},{TYP=45812774},{BESTNR=4061408011049},{LODLEVEL=hoch},{ANG=0},{BES=M20x150},{A=45},{B=150},{D=103},{CH=17},{F=M20},{M=20},{G=33},{H=195},{H1=195},{SL=35000},{INFO=Download-Link},{LINK=https://www.movet.eu/docs/MARTIN/PDF/12734_12813.pdf},{TYPX=12774},{ANTISLIP=3},{PLATE=0},{D1=73.000},{HOLE=12.500},{VER1=2},{VER2=2},{PPATH=../../parts/s_plastic_fix_stem_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
TYP
Type
ⁿ/ₐ
BESTNR
Order No.
ⁿ/ₐ
BES
Description
ⁿ/ₐ
A
Minimum installation height maschine-bottom
[mm]
B
Usable thread lenght
[mm]
D
Base
[mm]
CH
Regulation key
[mm]
F
Thread
ⁿ/ₐ
G
Height base
[mm]
H
Total height
ⁿ/ₐ
H1
Total height
ⁿ/ₐ
SL
Maschine foot load
[N]
45812768
4061408093281
M20x75
45
75
103
17
M20
33
120
120
35000
45812769
4061408093298
M20x75
45
75
103
17
M20
33
120
123
35000
45812770
4061408093304
M20x100
45
100
103
17
M20
33
145
145
35000
45812771
4061408093311
M20x100
45
100
103
17
M20
33
145
148
35000
45812772
4061408022939
M20x125
45
125
103
17
M20
33
170
170
35000
45812773
4061408093328
M20x125
45
125
103
17
M20
33
170
173
35000
45812774
4061408011049
M20x150
45
150
103
17
M20
33
195
195
35000
45812775
4061408093335
M20x150
45
150
103
17
M20
33
195
198
35000
45812776
4061408093342
M20x175
45
175
103
17
M20
33
220
220
35000
45812777
4061408067886
M20x175
45
175
103
17
M20
33
220
223
35000
45812778
4061408093359
M20x200
45
200
103
17
M20
33
245
245
35000
45812779
4061408093366
M20x200
45
200
103
17
M20
33
245
248
35000
45812780
4061408093373
M20x225
45
225
103
17
M20
33
270
270
35000
45812781
4061408093380
M20x225
45
225
103
17
M20
33
270
273
35000
相應設備
No related equipment available
Code