Preview - Generation
預覽
詢價
生成CAD模型
生成PDF資料表
3D
2D
CAD模型選擇
{movet/maschinenfuesse/edelstahl_kunststoff/durchmesser_spindel_m24/durchmesserbereich_fussplatte_91_110mm/ss_plastic_fix_stem_m24_d103_asmtab.prj},{NB=MOVET+45812796(hoch0)},{TYP=45812796},{BESTNR=4061408010417},{LODLEVEL=hoch},{ANG=0},{BES=M24x225},{A=47},{B=225},{D=103},{CH=20},{F=M24},{M=24},{G=33},{H=272},{H1=272},{SL=35000},{INFO=Download-Link},{LINK=https://www.movet.eu/docs/MARTIN/PDF/12718_12797.pdf},{TYPX=12796},{ANTISLIP=3},{PLATE=0},{D1=73.000},{HOLE=12.500},{VER1=2},{VER2=2},{PPATH=../../parts/ss_plastic_fix_stem_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
TYP
Type
ⁿ/ₐ
BESTNR
Order No.
ⁿ/ₐ
BES
Description
ⁿ/ₐ
A
Minimum installation height maschine-bottom
[mm]
B
Usable thread lenght
[mm]
D
Base
[mm]
CH
Regulation key
[mm]
F
Thread
ⁿ/ₐ
G
Height base
[mm]
H
Total height
ⁿ/ₐ
H1
total height
ⁿ/ₐ
SL
Maschine foot load
[N]
45812796
4061408010417
M24x225
47
225
103
20
M24
33
272
272
35000
45812797
4061408008520
M24x225
47
225
103
20
M24
33
272
275
35000
相應設備
No related equipment available
Code