Preview - Generation
預覽
詢價
生成CAD模型
生成PDF資料表
3D
2D
CAD模型選擇
{movet/maschinenfuesse/stahl_blech/durchmesser_spindel_m10/durchmesserbereich_fussplatte_20_50mm/mini_line_base_46_50_tilted_stem.prj},{NB=MOVET+45831200(hoch)},{TYP=45831200},{BESTNR=4061408024414},{LODLEVEL=hoch},{BES=M10x40},{B=40},{D=46},{F=M10},{M=10},{CH=17},{A=13.5},{H=53.5},{G=7},{SL=5500},{INFO=Download-Link},{LINK=},{VERS=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
TYP
Type
ⁿ/ₐ
BESTNR
Order No.
ⁿ/ₐ
BES
Description
ⁿ/ₐ
B
usable thread lenght
[mm]
D
base diameter
[mm]
F
thread
[mm]
A
minimum installation height maschine-bottom
[mm]
H
total height
[mm]
G
height base
[mm]
SL
maschine foot load
[N]
45831200
4061408024414
M10x40
40
46
M10
13.5
53.5
7
5500
45831210
4061408034802
M10x60
60
46
M10
13.5
73.5
7
5500
相應設備
No related equipment available
Code