Preview - Generation
預覽
詢價
生成CAD模型
生成PDF資料表
3D
2D
CAD模型選擇
{movet/maschinenfuesse/stahl_massiv/durchmesser_spindel_m20/durchmesserbereich_fussplatte_71_90mm/medium_load_solid_steel_base_2_hole_asmtab.prj},{NB=MOVET+45815508(hoch0)},{TYP=45815508},{BESTNR=4061408037391},{LODLEVEL=hoch},{ANG=0.0},{BES=M20x175},{A=20},{B=175},{D=80},{CH=20},{F=M20},{M=20},{G=11.5},{H=195},{SL=25000},{INFO=Download-Link},{TYPX=15508},{ANGX=0,[-2.5:2.5]},{LINK=https://www.movet.eu/docs/MARTIN/PDF/15500_10_15508_g.pdf},{PPATH=../../stahl_parts/medium_load_parts/medium_load_solid_steel_base_2_hole_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
TYP
Type
ⁿ/ₐ
BESTNR
Order No.
ⁿ/ₐ
BES
Description
ⁿ/ₐ
A
Minimum installation height machine-bottom
[mm]
B
Usable thread lenght
[mm]
D
Ø-Base
[mm]
CH
Regulation key
[mm]
F
Ø-Thread
ⁿ/ₐ
G
H-Height base
[mm]
H
H-Total height
[mm]
SL
Machine foot load
[N]
45815506
4061408031184
M20x75
20
75
80
20
M20
11.5
95
25000
45815507
4061408028849
M20x125
20
125
80
20
M20
11.5
145
25000
45815508
4061408037391
M20x175
20
175
80
20
M20
11.5
195
25000
45815506/G
4061408089376
M20x75
20
75
80
20
M20
11.5
95
25000
45815507/G
4061408028856
M20x125
20
125
80
20
M20
11.5
145
25000
45815508/G
4061408037476
M20x175
20
175
80
20
M20
11.5
195
25000
相應設備
No related equipment available
Code