Preview - Generation
預覽
詢價
生成CAD模型
生成PDF資料表
3D
2D
CAD模型選擇
{movet/maschinenfuesse/stahl_massiv/durchmesser_spindel_m14/durchmesserbereich_fussplatte_71_90mm/medium_load_solid_steel_base_5_asmtab.prj},{NB=MOVET+45815415(hoch0)},{TYP=45815415},{BESTNR=4061408089635},{LODLEVEL=hoch},{ANG=0.0},{BES=M14x150},{A=19},{B=150},{D=80},{CH=14},{F=M14},{M=14},{G=11.5},{H=169},{SL=20000},{INFO=Download-Link},{TYPX=15415},{ANGX=0,[-2.5:2.5]},{LINK=https://www.movet.eu/docs/MARTIN/PDF/15413_10_15421_g.pdf},{PPATH=../../stahl_parts/medium_load_parts/medium_load_solid_steel_base_5_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
TYP
Type
ⁿ/ₐ
BESTNR
Order No.
ⁿ/ₐ
BES
Description
ⁿ/ₐ
A
Minimum installation height machine-bottom
[mm]
B
Usable thread lenght
[mm]
D
Ø-Base
[mm]
CH
Regulation key
[mm]
F
Ø-Thread
ⁿ/ₐ
G
H-Height base
[mm]
H
H-Total height
[mm]
SL
Machine foot load
[N]
45815413
4061408117376
M14x50
19
50
80
14
M14
11.5
69
20000
45815415
4061408089635
M14x150
19
150
80
14
M14
11.5
169
20000
45815413/G
4061408117383
M14x50
19
50
80
14
M14
11.5
69
20000
45815415/G
4061408089642
M14x150
19
150
80
14
M14
11.5
169
20000
相應設備
No related equipment available
Code